Schneider-Electric
 
TM5ACTB52FS picture- web-product-data-sheet
TM5ACTB52FS
Modicon TM5, Safety coded terminal block, 12 contacts, red, quantity 1
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessory
Product compatibility TM5 safety I/O modules
Number of terminals 12
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon LMC058
Modicon M258
Colour Red
Cable cross section 0.08…2.5 mm² AWG 28...AWG 14, rigid
0.25…2.5 mm² AWG 24...AWG 14, flexible
0.25…1.5 mm² AWG 24...AWG 16 with cable end
Conductor material Copper
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.380 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months