This Application will be decommissioned as of January 7th 2025

TM5ACTLS100 |
Schneider-Electric
 
TM5ACTLS100 picture- web-product-data-sheet
TM5ACTLS100
Modicon TM5, precut sheet of labels
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Sheet of 92 legend strips peel-off
Accessory / separate part category Marking accessories
Accessory / separate part destination Plain text cover holder
Sale per indivisible quantity 100
Complementary
Product compatibility TM5ACTCH100
Range compatibility Modicon M258
Modicon LMC058
Colour White
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 22.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 975.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 14.100 kg
Unit Type of Package 3 P12
Number of Units in Package 3 336
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 340.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months