Schneider-Electric
 
TM5C12D6T6L picture- web-product-data-sheet
TM5C12D6T6L
Compact I/O expansion block, Modicon TM5, 24 I/0, 12 DI, 6 DO transistor, 4 AI, 2 AO
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Compact I/O expansion block
Complementary
Enclosure material Plastic
Colour White
Input/output number 24
For enclosure nominal dimensions 16 I + 8 O
Number of modules Digital input: 2 module(s) x 6
Digital output: 1 module(s) x 6
Analog input: 1 module(s) x 4
Analog output: 1 module(s) x 2
Discrete input number 12
Discrete input voltage 24 V
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 3.75 mA
Input impedance 6.4 kOhm
Analogue input number 4
Analogue input type Voltage/current
Analogue input range 0...20 mA
+/- 10 V
4...20 mA
Analogue input resolution 12 bits + sign for voltage
12 bits for current
Discrete output number 6
Discrete output type Transistor
Wiring mode 2-wire for discrete output
2-wire for discrete input
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V DC
Discrete output logic Source
Discrete output current 0.5 A per output
Analogue output number 2
Analogue output type Voltage/current
Analogue output range 0...20 mA
+/- 10 V
Analogue output resolution 12 bits + sign voltage
12 bits current
Peak output current 3 A
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 100 ms hardware
<= 25 ms configurable by software
Response time <= 300 µs from state 0 to state 1 for output
<= 300 µs from state 1 to state 0 for output
Maximum leakage current 5 µA (when switched off) for output
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Maximum voltage drop <0.3 V at 500 mA for output
Current consumption 69 mA at 5 V DC bus
290 mA at 24 V DC
Max current 3000 mA loads on I/O power segment
Maximum power dissipation in W 7.3 W
Local signalling 5 LEDs (green) for power supply
5 LEDs (red) for power supply
8 LEDs (yellow) for output status
16 LEDs (green) for input status
Electrical connection Removable spring terminal block
Marking CE
Surge withstand 0.5 kV differential mode 24 V DC conforming to EN/IEC 61000-4-5
1 kV common mode 24 V DC conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Environment
Standards CSA C22.2 No 213
IEC 61131-2
UL 508
CSA C22.2 No 142
Product certifications C-Tick
CSA
GOST-R
cULus
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…60 °C (horizontal installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Mounting support DIN rail
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 286.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.296 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months