Schneider-Electric
 
TM5C24D18T picture- web-product-data-sheet
TM5C24D18T
compact I/O expansion block, Modicon TM5, 42 IO, 24 DI, 18 DO, transistor
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Compact I/O expansion block
Complementary
Enclosure material Plastic
Colour White
Input/output number 42
For enclosure nominal dimensions 24 I + 18 O
Number of modules Digital input: 2 module(s) x 12
Digital output: 3 module(s) x 6
Discrete input number 24
Discrete input voltage 24 V
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 3.75 mA
Input impedance 6.4 kOhm
Analogue input number 0
Discrete output number 18
Discrete output type Transistor
Wiring mode 1 wire for discrete input
2-wire for discrete output
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V DC
Discrete output logic Source
Discrete output current 0.5 A per output
Peak output current 9 A
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 100 ms hardware
<= 25 ms configurable by software
Response time <= 300 µs from state 0 to state 1 for output
<= 300 µs from state 1 to state 0 for output
Maximum leakage current 5 µA (when switched off) for output
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Maximum voltage drop <0.3 V at 500 mA for output
Current consumption 70 mA at 5 V DC bus
140 mA at 24 V DC input/output
Max current 9000 mA loads on I/O power segment
Maximum power dissipation in W 3.71 W
Local signalling 5 LEDs (green) for power supply
5 LEDs (red) for power supply
24 LEDs (green) for input status
18 LEDs (yellow) for output status
Electrical connection Removable spring terminal block
Marking CE
Surge withstand 0.5 kV differential mode 24 V DC conforming to IEC 61000-4-5
1 kV common mode 24 V DC conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Environment
Standards IEC 61131-2
UL 508
CSA C22.2 No 213
CSA C22.2 No 142
Product certifications C-Tick
cULus
GOST-R
CSA
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…60 °C (horizontal installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Mounting support DIN rail
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 278.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.008 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months