Schneider-Electric
 
TM5CSLC200FS picture- web-product-data-sheet
TM5CSLC200FS
Controller system, Modicon TM5, Safe logic CPU plus, SERCOS 3 interface, 80 nodes
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Controller system
Device application Safety logic controller
Processor name Intel Xscale 266 MHz
Reverse polarity protection Yes
Complementary
Communication network type SERCOS III (Ethernet)
Transmission rate 100 Mbit/s for full duplex
Cycle time 1 ms
Realtime clock With non-volatile memory
Number of devices 2 shielded RJ45
1 memory key slot
Function available Support of 32 machine options
With 2 internal switch
Support max 100 safety nodes
Maximum cable distance between devices 100 m between station
Rated voltage 24 V -15...20 %
Input protection type Integrated fuse (not interchangeable)
Power consumption in W 5.1 W
Type of cooling Fanless
Marking CE
Safety level SIL 3 conforming to IEC 61508
SIL 3 conforming to IEC 62061
PL = e conforming to EN 13849-1
Safety reliability data PFD < 1E-5
PFH < 1E-9
MTTFd > 100 years
Local signalling 1 LED (green or orange) for application run or SoSafe debug mode
1 LED (green) for authorization status
1 LED (orange) for configuration status (Ready)
1 LED (orange) for firmware status
4 LEDs (red) for boot status
1 LED (orange) for memory key status
Colour Red
Width 87.5 mm
Height 99 mm
Depth 75 mm
Net weight 0.29 kg
Environment
Ambient air temperature for operation 0…45 °C (vertical installation)
0…55 °C (horizontal installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20
Operating altitude 0...2000 m
Standards IEC 62061
EN 13849-1
IEC 61508
IEC 61131-2
IEC 61511
Product certifications cULus
GOST-R
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 15.700 cm
Package 1 Length 31.300 cm
Package 1 Weight 510.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.890 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months