Schneider-Electric
 
TM5NCO1K picture- web-product-data-sheet
TM5NCO1K
CANopen communication module, Modicon TM5, Composition of IO(TM5NCO1)+term block(TM5ACTB12PS)+base(TM5ACBN1)+power(TM5SPS3)
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type CANopen communication module
Complementary
Device composition Bus sub-base TM5ACBN1
Terminal block TM5ACTB12PS
CANopen module TM5NCO1
Power supply unit TM5SPS3
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Logic controller
Motion controller
Integrated connection type 1 isolated serial link, male SUB-D 9 CANopen, 10, 20, 50, 125, 250, 500, 800, 1000 Kbit/s and autodetected
Current consumption 300 mA
Power dissipation in W 1.5 W
Colour White
Local signalling 1 LED green/red for power supply (PWR)
1 LED green/red for CAN status (RUN)
1 LED red for CAN status (ERROR)
1 LED yellow for controller communication status on TM5 bus (TxD)
Electrical connection Removable spring terminal block
Marking CE
Net weight 0.12 kg
Environment
Standards UL 508
IEC 61131-2
CSA C22.2 No 142
CSA C22.2 No 213
Product certifications cULus
GOST-R
C-Tick
CSA
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80 MHz...2 GHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.000 cm
Package 1 Length 17.500 cm
Package 1 Weight 252.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 19
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.355 kg
Contractual warranty
Warranty 18 months