Schneider-Electric
 
TM5PCRS4 picture- web-product-data-sheet
TM5PCRS4
communication module, Modicon TM5, ASCII serial link, modbus, ASCII PCI RS485
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type ASCII serial link communication module
Physical interface RS485
Complementary
Range compatibility Modicon M258
Modicon LMC058
Product compatibility Motion controller
Logic controller
Integrated connection type 1 isolated serial link, female SUB-D 9 Modbus ASCII (RS485), 115.2 kbit/s max
Maximum power dissipation in W 0.4 W
Marking CE
Net weight 0.05 kg
Environment
Standards CSA C22.2 No 213
IEC 61131-2
UL 508
CSA C22.2 No 142
Product certifications GOST-R
CSA
cULus
C-Tick
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80 MHz...2 GHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.100 cm
Package 1 Width 6.100 cm
Package 1 Length 10.600 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.630 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months