Schneider-Electric
 
TM5SAI2PH picture- web-product-data-sheet
TM5SAI2PH
analog input module, Modicon TM5, 2I, temperature probe PT100, PT1000, 16bits
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Analog input module
Analogue input number 2
Analogue input type Pt 100/Pt 1000 temperature probe - 200...850 °C
Analogue input resolution 16 bits
Complementary
Range compatibility Modicon M258
Modicon LMC058
Product compatibility Logic controller
Motion controller
Measurement resolution 0.1 °C
Colour White
Measurement error < 0.037 % of full scale - 200...850 °C Pt 100/Pt 1000 at 25 °C
Temperature coefficient 0.004 %FS/°C, analogue input type: temperature probe
Non-linearity 0.00015 %FS, analogue input type: temperature probe
Type of cable Shielded cable
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Supply Internal
[Us] rated supply voltage 24 V DC -15...20 %
Common mode rejection > 95 dB
Local signalling 1 LED green for power supply
1 LED red for power supply
2 LEDs green for input status
Current consumption 2 mA at 5 V DC bus
46 mA at 24 V DC input/output
Maximum power dissipation in W 1.11 W
Marking CE
Net weight 0.025 kg
Environment
Standards UL 508
CSA C22.2 No 142
IEC 61131-2
CSA C22.2 No 213
Product certifications cULus
CSA
GOST-R
C-Tick
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.200 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months