Schneider-Electric
 
TM5SAI4LK picture- web-product-data-sheet
TM5SAI4LK
Analog input module, Modicon TM5, Composition kit of I/O(TM5SAI4L) + term. block(TM5ACTB12) + bus base(TM5ACBM11)
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Analog input module
Analogue input number 4
Analogue input type Current 0...20 mA/4...20 mA differential
Voltage +/- 10 V differential
Analogue input resolution 12 bits + sign +/- 10 V
12 bits 0...20 mA/4...20 mA
Complementary
Device composition Bus sub-base TM5ACBM11
Terminal block TM5ACTB12
I/O module TM5SAI4L
Range compatibility Modicon M258
Modicon LMC058
Product compatibility Logic controller
Motion controller
Measurement resolution 2.441 mV, +/- 10 V
4.883 µA, 0...20 mA/4...20 mA
Colour White
Input impedance >= 20 mOhm voltage
Load impedance ohmic <= 400 Ohm (current)
Sampling duration 1 ms, analogue input type: all inputs with filtering
400 µs, analogue input type: all inputs without filtering
Measurement error < 0.08 % of full scale +/- 10 V +/- 10 V at 25 °C
< 0.08 % of full scale 0...20 mA/4...20 mA at 25 °C
Temperature coefficient +/- 0.009 %FS/°C, analogue input type: current
+/- 0.006 %FS/°C, analogue input type: voltage
Non-linearity < 0.025 %FS, analogue input type: voltage
< 0.05 %FS, analogue input type: current
Type of cable Shielded cable
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Supply Internal
[Us] rated supply voltage 24 V DC -15...20 %
Common mode rejection > 70 dB
Local signalling 1 LED green for power supply
1 LED red for power supply
4 LEDs green for input status
Current consumption 2 mA at 5 V DC bus
46 mA at 24 V DC input/output
Maximum power dissipation in W 1.11 W
Marking CE
Net weight 0.065 kg
Environment
Standards IEC 61131-2
CSA C22.2 No 213
CSA C22.2 No 142
UL 508
Product certifications CSA
GOST-R
C-Tick
cULus
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.200 cm
Package 1 Length 11.000 cm
Package 1 Weight 116.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.673 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months