Schneider-Electric
 
TM5SDI12DK picture- web-product-data-sheet
TM5SDI12DK
discrete input module kit, Modicon TM5, TM5SDI12D with term. block TM5ACTB12 with bus base TM5ACBM11
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete input module
Discrete input number 12
Discrete input voltage 24 V
Complementary
Device composition Bus sub-base TM5ACBM11
Terminal block TM5ACTB12
I/O module TM5SDI12D
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Motion controller
Logic controller
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 3.75 mA
Input impedance 6.4 kOhm
Colour White
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 25 ms configurable by software
<= 100 ms hardware
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Current consumption 36 mA at 5 V DC bus
73 mA at 24 V DC all inputs On
Maximum power dissipation in W 1.93 W
Local signalling 1 LED green for power supply
1 LED red for power supply
12 LEDs green for input status
Electrical connection 1 wire
Marking CE
Net weight 0.065 kg
Environment
Standards CSA C22.2 No 213
UL 508
IEC 61131-2
CSA C22.2 No 142
Product certifications CSA
C-Tick
GOST-R
cULus
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 9.100 cm
Package 1 Length 11.000 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.532 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months