Schneider-Electric
 
TM5SDI16D picture- web-product-data-sheet
TM5SDI16D
discrete input module, Modicon TM5, 16 DI, 24V DC sink, 1 wire
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete input module
Discrete input number 16
Discrete input voltage 24 V
Complementary
Range compatibility PacDrive LMC motion controller
Modicon M258
Modicon LMC058
Product compatibility Motion controller
PacDrive LMC Pro
PacDrive LMC Pro 2
PacDrive LMC Eco
Logic controller
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 2.68 mA
Input impedance 8.9 kOhm
Colour White
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 25 ms configurable by software
<= 100 ms hardware
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Current consumption 36 mA at 5 V DC bus
61 mA at 24 V DC all inputs On
Maximum power dissipation in W 1.65 W
Local signalling 1 LED green/red for power supply
16 LEDs green for input status
Electrical connection 1 wire
Marking CE
Net weight 0.025 kg
Environment
Standards IEC 61131-2
UL 508
CSA C22.2 No 142
CSA C22.2 No 213
Product certifications C-Tick
cULus
CSA
GOST-R
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.783 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov