This Application will be decommissioned as of January 7th 2025

TM5SDI20DFS |
Schneider-Electric
 
TM5SDI20DFS picture- web-product-data-sheet
TM5SDI20DFS
Safety dc discrete input module, Modicon TM5, digital 20I, 24V sink
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Safety dc discrete input module
Discrete input number 20
Discrete input voltage 24 V
Complementary
Range compatibility PacDrive LMC motion controller
Product compatibility PacDrive LMC Pro
PacDrive LMC Pro 2
PacDrive LMC Eco
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 2.48 mA
Input impedance 9.68 kOhm
Colour Red
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 500 ms configurable by software
<= 150 ms hardware
Protection type Short-circuit protection
Overload protection
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Maximum voltage drop <2 V for DC
Maximum supply current for sensors 200 mA
Maximum power consumption in W 1.6 W for internal
0.4 W for bus
Local signalling 1 LED green for power supply
1 LED red for power supply
2 LEDs red for safety status
20 LEDs green/red for input status
Electrical connection 2 wires
Marking CE
Safety level SIL 3 conforming to IEC 61508
SIL 3 conforming to IEC 62061
PL = e conforming to EN 13849-1
Safety reliability data PFD < 1E-5
MTTFd = 2500 years
PFH < 1E-10
Net weight 0.059 kg
Environment
Standards CSA C22.2 No 142
UL 508
EN 13849-1
IEC 61131-2
IEC 61508
IEC 62061
Product certifications cULus
CSA
Ambient air temperature for operation 0…50 °C (vertical installation)
0…55 °C (horizontal installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 6.300 cm
Package 1 Length 10.800 cm
Package 1 Weight 59.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.323 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No