Schneider-Electric
 
TM5SDI2A picture- web-product-data-sheet
TM5SDI2A
Discrete input module, Modicon TM5, digital 2I, 100...240 V AC, 3 wires
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete input module
Discrete input number 2
Discrete input voltage 100...240 V
Complementary
Range compatibility Modicon LMC058
PacDrive LMC motion controller
Modicon M258
Product compatibility PacDrive LMC Pro
Motion controller
PacDrive LMC Pro 2
Logic controller
PacDrive LMC Eco
Discrete input voltage type AC
Input voltage limits 100...240 V
Discrete input current 5…11 mA
Colour Black
Input filtering <= 25 ms configurable by software
<= 30 ms hardware from state 1 to state 0
<= 40 ms hardware from state 0 to state 1
Protection type Short-circuit protection
Isolation No insulation between channels
2500 V AC insulation between channel and bus for 1 minute
Maximum voltage drop <2 V at 500 mA for sensor supply
Maximum supply current for sensors 500 mA
Current consumption 28 mA at 5 V DC bus
Maximum power dissipation in W 0.69 W
Local signalling 1 LED green for power supply
1 LED red for power supply
2 LEDs green for input status
Electrical connection 3 wires
Marking CE
Net weight 0.025 kg
Environment
Standards UL 508
CSA C22.2 No 142
CSA C22.2 No 213
IEC 61131-2
Product certifications GOST-R
CSA
C-Tick
cULus
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
Conducted RF disturbances conforming to EN/IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 39.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months