Schneider-Electric
 
TM5SDI6U picture- web-product-data-sheet
TM5SDI6U
Discrete input module, Modicon TM5, digital 6I, 100 to 120 V AC, 1 wire
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete input module
Discrete input number 6
Discrete input voltage 100...120 V
Complementary
Range compatibility Modicon LMC058
PacDrive LMC motion controller
Modicon M258
Product compatibility Logic controller
PacDrive LMC Eco
PacDrive LMC Pro 2
Motion controller
PacDrive LMC Pro
Discrete input voltage type AC
Input voltage limits 100...120 V
Discrete input current 10 mA
Colour Black
Input filtering <= 25 ms configurable by software
<= 30 ms hardware from state 1 to state 0
<= 15 ms hardware from state 0 to state 1
Isolation 1500 V AC insulation between channel and bus for 1 minute
No insulation between channels
Current consumption 42 mA at 5 V DC bus
Maximum power dissipation in W 0.89 W
Local signalling 1 LED green for power supply
1 LED red for power supply
6 LEDs green for input status
Electrical connection 1 wire
Marking CE
Net weight 0.025 kg
Environment
Standards CSA C22.2 No 213
CSA C22.2 No 142
UL 508
IEC 61131-2
Product certifications cULus
C-Tick
GOST-R
CSA
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 5.9 cm
Package 1 Length 10.4 cm
Package 1 Weight 38.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months