Schneider-Electric
 
TM5SDO12TK picture- web-product-data-sheet
TM5SDO12TK
discrete output module kit, Modicon TM5, TM5SDO12T with term. block TM5ACTB12 with bus base TM5ACBM11
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete output module
Discrete output number 12
Discrete output type Transistor
Output voltage 24 V DC
Complementary
Device composition Bus sub-base TM5ACBM11
Terminal block TM5ACTB12
I/O module TM5SDO12T
Range compatibility Modicon M258
Modicon LMC058
Product compatibility Logic controller
Motion controller
Output voltage limits 20.4...28.8 V
Discrete output logic Source
Current per channel 0.5 A
Maximum current per output common 6 A
Colour White
Peak output current 12 A
Switching frequency <= 500 Hz resistive load
Response time <= 300 µs from state 0 to state 1 for output
<= 300 µs from state 1 to state 0 for output
Maximum leakage current 5 µA when switched off
Short-circuit protection With
Overload protection With
Reverse polarity protection With
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Maximum voltage drop <0.3 V at 500 mA for output
<2 V at 500 mA for sensor supply
Maximum supply current for sensors 500 mA
Current consumption 48 mA at 5 V DC bus
52 mA at 24 V DC input/output
Maximum power dissipation in W 2.04 W
Local signalling 1 LED green for power supply
1 LED red for power supply
12 LEDs yellow for output status
Electrical connection 1 wire
Marking CE
Net weight 0.065 kg
Environment
Standards CSA C22.2 No 213
UL 508
CSA C22.2 No 142
IEC 61131-2
Product certifications cULus
C-Tick
CSA
GOST-R
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 118.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.689 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months