Schneider-Electric
 
TM5SDO16T picture- web-product-data-sheet
TM5SDO16T
discrete output module, Modicon TM5, 16 DO, 24V DC, 0.5 A, 1 wire
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete output module
Discrete output number 16
Discrete output type Transistor
Complementary
Range compatibility Modicon LMC058
PacDrive LMC motion controller
Modicon M258
Product compatibility PacDrive LMC Pro
Motion controller
PacDrive LMC Pro 2
PacDrive LMC Eco
Logic controller
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V
Discrete output logic Source
Current per channel 0.5 A
Maximum current per output common 8 A
Colour White
Peak output current 3 A
Switching frequency <= 500 Hz resistive load
Response time <= 300 µs from state 0 to state 1 for output
<= 300 µs from state 1 to state 0 for output
Maximum leakage current 5 µA when switched off
Protection type Reverse polarity protection
Overload protection
Short-circuit protection
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Maximum voltage drop <2 V at 500 mA for sensor supply
<0.1 V at 500 mA for output
Maximum supply current for sensors 500 mA
Current consumption 56 mA at 5 V DC bus
40 mA at 24 V DC input/output
Local signalling 1 LED green/red for power supply
16 LEDs yellow for output status
Electrical connection 1 wire
Marking CE
Net weight 0.025 kg
Environment
Standards IEC 61131-2
UL 508
CSA C22.2 No 213
CSA C22.2 No 142
Product certifications CSA
cULus
C-Tick
GOST-R
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.600 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.218 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov