Schneider-Electric
 
TM5SDO2T picture- web-product-data-sheet
TM5SDO2T
Discrete output module, Modicon TM5, digital 2O, 24 V DC, 0,5 A, 3 wires
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete output module
Discrete output number 2
Discrete output type Transistor
Complementary
Range compatibility PacDrive LMC motion controller
Modicon LMC058
Modicon M258
Product compatibility PacDrive LMC Pro 2
PacDrive LMC Eco
Logic controller
PacDrive LMC Pro
Motion controller
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V
Discrete output logic Source
Current per channel 0.5 A
Maximum current per output common 1 A
Colour White
Peak output current 12 A
Switching frequency <= 500 Hz resistive load
Response time <= 300 µs from state 0 to state 1 for output
<= 300 µs from state 1 to state 0 for output
Maximum leakage current 5 µA when switched off
Protection type Short-circuit protection
Reverse polarity protection
Overload protection
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Maximum voltage drop <0.3 V at 500 mA for output
<2 V at 500 mA for sensor supply
Maximum supply current for sensors 500 mA
Current consumption 14 mA at 24 V DC input/output
26 mA at 5 V DC bus
Maximum power dissipation in W 0.57 W
Local signalling 1 LED green for power supply
1 LED red for power supply
2 LEDs yellow for output status
Electrical connection 3 wires
Marking CE
Net weight 0.025 kg
Environment
Standards IEC 61131-2
CSA C22.2 No 142
CSA C22.2 No 213
UL 508
Product certifications C-Tick
CSA
cULus
GOST-R
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
Conducted RF disturbances conforming to EN/IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 38.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months