This Application will be decommissioned as of January 7th 2025

TM5SDO2TFS |
Schneider-Electric
 
TM5SDO2TFS picture- web-product-data-sheet
TM5SDO2TFS
Safety dc discrete output module, Modicon TM5, digital 2O, 24V 0,5 A
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Safety dc discrete output module
Discrete output number 2
Discrete output type Solid state
Complementary
Range compatibility PacDrive LMC motion controller
Product compatibility PacDrive LMC Pro 2
PacDrive LMC Pro
PacDrive LMC Eco
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V
Discrete output logic Source
Current per channel 0.5 A
Maximum current per output common 1 A
Colour Red
Peak output current 12 A
Switching frequency <= 500 Hz resistive load
[Ures] residual voltage 120 mV without OSSD
Maximum leakage current 10 µA when switched off
Protection type Short-circuit protection
Overload protection
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Maximum power consumption in W 0.25 W for bus
0.98 W for internal
Local signalling 1 LED green for power supply
1 LED red for power supply
2 LEDs red for safety status
2 LEDs red/orange for output status
Electrical connection 2 wires
Marking CE
Safety level SIL 3 conforming to IEC 61508
SIL 3 conforming to IEC 62061
PL = e conforming to EN 13849-1
Safety reliability data MTTFd > 100 years
PFD < 1E-5
PFH < 1E-9
Net weight 0.025 kg
Environment
Standards CSA C22.2 No 142
EN 13849-1
IEC 61508
IEC 62061
UL 508
IEC 61131-2
Product certifications CSA
GOST-R
cULus
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…55 °C (horizontal installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.924 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months