This Application will be decommissioned as of January 7th 2025

TM5SDO4R |
Schneider-Electric
 
TM5SDO4R picture- web-product-data-sheet
TM5SDO4R
discrete output module, Modicon TM5, 4 DO, 30V DC, 230V AC, 5A, relay, 4 changeover
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete output module
Discrete output number 4
Discrete output type Relay
Complementary
Range compatibility PacDrive LMC motion controller
Product compatibility PacDrive LMC Pro 2
PacDrive LMC Eco
PacDrive LMC Pro
Output voltage 230 V AC
30 V DC
Output voltage limits 184...276 V AC
24...36 V DC
Discrete output function 4 NO
Current per channel 5 A
Maximum current per output common 10 A
Colour Black
Response time <= 10 ms from state 0 to state 1 for output
<= 10 ms from state 1 to state 0 for output
Protection type Reverse polarity protection
Without short-circuit protection
Without overload protection
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Mechanical durability 20000000 cycles
Electrical durability 500000 cycles at 5 A
Current consumption 160 mA at 5 V DC bus
Maximum power dissipation in W 2.3 W
Marking CE
Net weight 0.025 kg
Environment
Standards CSA C22.2 No 213
UL 508
IEC 61131-2
CSA C22.2 No 142
Product certifications CSA
cULus
GOST-R
C-Tick
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 46.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.768 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months