Schneider-Electric
 
TM5SDO4RK picture- web-product-data-sheet
TM5SDO4RK
Discrete output module, Modicon TM5, Composition kit of I/O(TM5SDO4R) + term. block(TM5ACTB32) + bus base(TM5ACBM12)
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Discrete output module
Discrete output number 4
Discrete output type Relay
Output voltage 230 V AC
30 V DC
Complementary
Device composition Bus sub-base TM5ACBM12
Terminal block TM5ACTB32
I/O module TM5SDO4R
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Motion controller
Logic controller
Output voltage limits 184...276 V AC
24...36 V DC
Discrete output function 4 NO
Current per channel 5 A
Maximum current per output common 10 A
Colour Black
Response time <= 10 ms from state 0 to state 1 for output
<= 10 ms from state 1 to state 0 for output
Short-circuit protection Without
Overload protection Without
Reverse polarity protection With
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Mechanical durability 20000000 cycles
Electrical durability 500000 cycles at 5 A
Current consumption 160 mA at 5 V DC bus
Maximum power dissipation in W 2.3 W
Marking CE
Net weight 0.07 kg
Environment
Standards CSA C22.2 No 213
IEC 61131-2
CSA C22.2 No 142
UL 508
Product certifications GOST-R
C-Tick
cULus
CSA
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 117.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.830 kg
Contractual warranty
Warranty 18 months