This Application will be decommissioned as of January 7th 2025

TM5SMM6D2L |
Schneider-Electric
 
TM5SMM6D2L picture- web-product-data-sheet
TM5SMM6D2L
Mixed I/O module, Modicon TM5, module
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Mixed I/O module
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Motion controller
Logic controller
Complementary
Discrete input number 4
Discrete input voltage 24 V
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 3.3 mA
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 2 µs hardware
1 ms by default
<= 25 ms configurable by software
Analogue input number 1
Analogue input type Voltage, input range: +/- 10 V
Current, input range: 0...20 mA/4...20 mA
Analogue input resolution 12 bits + sign for voltage
12 bits for current
Common mode rejection 70 dB DC for analog input
70 dB 50 Hz for analog input
Discrete output number 2
Discrete output type Transistor
Output voltage 24 V DC
Output voltage limits 20.4...28.8 V
Discrete output logic Source
Discrete output current <= 0.5 A per output
<= 1 A
Peak output current 14 A
Maximum leakage current 5 µA (when switched off) for digital output
Switching frequency 100 Hz, resistive for digital output
Analogue output number 1
Analogue output type Voltage: +/- 10 V
Current: 0...20 mA
Conversion time 300 µs for analog output
Analogue output resolution 12 bits + sign, +/- 10 V
12 bits, 0...20 mA
Measurement resolution 2.441 mV, +/- 10 V, +/- 10 V
4.883 µA, 0...20 mA/4...20 mA, 0...20 mA
Colour White
Response time <= 250 µs from state 0 to state 1 for digital output
<= 250 µs from state 1 to state 0 for digital output
1 ms for analog output
Input impedance 7.18 kOhm digital
>= 1 MOhm analog, +/- 10 V
Minimum output impedance 1 kOhm +/- 10 V 0…55 °C
10 kOhm +/- 10 V 55…60 °C
Load impedance ohmic <= 400 Ohm (output: 0...20 mA) at 0…55 °C
<= 300 Ohm (output: 0...20 mA) at 55…60 °C
<= 300 Ohm (input: 0...20 mA/4...20 mA)
Sampling duration 300 µs for analog input
Measurement error < 0.08 % of full scale (input: +/- 10 V) at 25 °C
< 0.08 % of full scale (input: 0...20 mA/4...20 mA) at 25 °C
< 0.15 % of full scale (output: +/- 10 V) at 25 °C
< 0.15 % of full scale (output: 0...20 mA) at 25 °C
Temperature coefficient +/- 0.009 %FS/°C (input: 0...20 mA/4...20 mA)
+/-0.006 %FS/°C (input: +/- 10 V)
+/- 0.02 %FS/°C (output: 0...20 mA)
+/- 0.02 %FS/°C (output: +/- 10 V)
Non-linearity +/- 0.02 %FS (input: 0...20 mA/4...20 mA)
+/- 0.02 %FS (input: +/- 10 V)
+/- 0.1 %FS (output: 0...20 mA)
+/- 0.1 %FS (output: +/- 10 V)
Type of cable Shielded cable
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Supply Internal
[Us] rated supply voltage 24 V DC -15...20 %
Local signalling 1 LED (green) for power supply (ON)
1 LED (red) for power supply (OFF)
4 LEDs (green) for digital input status
2 LEDs (orange) for digital output status
1 LED (orange)
1 LED (green)
Wiring mode 1 wire for digital input/output
Current consumption 2 mA at 5 V DC bus
73 mA at 24 V DC inputs/outputs
Maximum power dissipation in W 1.75 W
Protection type Against reverse polarity for digital output
Against short-circuits for digital output
Thermal overload protection for digital output
Against short-circuits for analog output
Marking CE
Net weight 0.025 kg
Environment
Standards IEC 61131-2
CSA C22.2 No 142
UL 508
CSA C22.2 No 213
Product certifications C-Tick
CSA
cULus
GOST-R
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
55…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 43.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.520 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months