Schneider-Electric
 
TM5SPDG5D4F picture- web-product-data-sheet
TM5SPDG5D4F
Common distribution module, Modicon TM5, 5 x 0 V DC, 5 x 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Common distribution module
Product specific application Cabling various voltage to power 5 I/O in 0 V DC & 5 I/O in 24 V DC
Complementary
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Motion controller
Logic controller
[Us] rated supply voltage 24 V
Network type DC
Short-circuit protection 6.3 A internal fuse
Marking CE
Net weight 0.025 kg
Environment
Standards CSA C22.2 No 142
IEC 61131-2
CSA C22.2 No 213
UL 508
Product certifications CSA
cULus
GOST-R
C-Tick
Ambient air temperature for operation 0…50 °C (vertical installation)
0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 39.0 g
Contractual warranty
Warranty 18 months