This Application will be decommissioned as of January 7th 2025

TM5SPS1 |
Schneider-Electric
 
TM5SPS1 picture- web-product-data-sheet
TM5SPS1
Power distribution module, Modicon TM5, for I/O 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Power distribution module
Product specific application Supply 24 V DC I/O modules
Complementary
Range compatibility Modicon M258
Modicon LMC058
Product compatibility Logic controller
Motion controller
[Us] rated supply voltage 24 V
Network type DC
Current supplied 10 A for I/O power segment
Maximum power dissipation in W 0.8 W
Colour Grey
Short-circuit protection 10 A external fuse
Current consumption <= 25 mA 24 V DC
Marking CE
Environment
Standards CSA C22.2 No 142
CSA C22.2 No 213
UL 508
IEC 61131-2
Product certifications GOST-R
C-Tick
cULus
CSA
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
55…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.600 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.847 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months