Schneider-Electric
 
TM7ACMP10 picture- web-product-data-sheet
TM7ACMP10
mounting plate TM7 - kit 10 DIN rail
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Accessory / separate part category Spare parts
Product or component type Plate for mounting on DIN rail
Accessory / separate part type Mounting plate
Product compatibility TM7 IP67 blocks
Complementary
Quantity per set 10
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 11 cm
Package 1 Weight 321 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months