This Application will be decommissioned as of January 7th 2025

TM7ACTW |
Schneider-Electric
 
TM7ACTW picture- web-product-data-sheet
TM7ACTW
Screwdriver, Modicon TM7, set of 2 M12 and M8 rings torque wrench
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Accessory / separate part category Spare parts
Product or component type Screwdriver
Accessory / separate part type Tool
Product compatibility TM7 IP67 blocks
Accessory / separate part destination For tightening the rings on M8 and M12 connectors
Complementary
Quantity per set 2
Net weight 0.198 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 198.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 2.360 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months