Schneider-Electric
 
TM7ACYCJ picture- web-product-data-sheet
TM7ACYCJ
CANopen bus cable, Modicon TM7, CAN Y with 2 x M12 conectors
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Accessory / separate part category Connection accessories
Product or component type CANopen bus cable
Accessory / separate part type Connecting cable
Product compatibility CANopen bus
Complementary
Connector type 5 ways 1 male M12 for bus side
5 ways 1 female M12 for bus side
5 ways 1 male M12 for CANopen interface block
Quantity per set 1
Net weight 0.031 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 2.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.664 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months