Schneider-Electric
 
TM7BAI4PLA picture- web-product-data-sheet
TM7BAI4PLA
Analog I/O expansion block, Modicon TM7, IP67, 4 TC inputs, M12 connector
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Product or component type Analog I/O expansion block
Range compatibility Modicon M258
Modicon LMC058
Enclosure material Plastic
Bus type TM7 bus
[Ue] rated operational voltage 24 V DC
Input/output number 4
Input/output number of block 4 I
Complementary
Analogue input number 4
Analogue input type Thermocouple J, K, S
Voltage
Analogue input range 0...65536 μV
Analogue input resolution 16 bits
Sensor power supply 24 V with overload, short-circuit and reverse polarity protection
Electrical connection 1 male connector M12 - B coding - 4 ways for bus IN
1 female connector M12 - B coding - 4 ways for bus OUT
4 female connectors M12 - A coding - 5 ways for sensor
1 male connector M8 - 4 ways for power IN
1 female connector M8 - 4 ways for power OUT
Local signalling 2 LEDs for bus diagnostic
2 LEDs for sensor/actuator power supply status
Operating position Any position
Fixing mode By 2 screws
Net weight 0.2 kg
Environment
Standards IEC 61131-2
Product certifications cURus
GOST-R
ATEX II 3g EEx nA II T5
C-Tick
Marking CE
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 5…95 % without condensation or dripping water
Pollution degree 2 conforming to IEC 60664
IP degree of protection IP67 conforming to IEC 61131-2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
Shock resistance 30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
Resistance to electrostatic discharge 6 kV in contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 0.08…2 Hz conforming to EN/IEC 61000-4-3
1 V/m 2…2.7 Hz conforming to EN/IEC 61000-4-3
Resistance to fast transients 2 kV (power supply) conforming to EN/IEC 61000-4-4
1 kV (input/output) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
Surge withstand for DC 24 V circuit 1 kV power supply (common mode) conforming to EN/IEC 61000-4-5
0.5 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
1 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
0.5 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
1 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
0.5 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 228.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.820 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months