Schneider-Electric
 
TM7BAM4VLA picture- web-product-data-sheet
TM7BAM4VLA
Analog I/O expansion block, Modicon TM7, IP67, 2 AI/2AO, +/-10 V, M12 connector
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Product or component type Analog I/O expansion block
Range compatibility Modicon M258
Modicon LMC058
Enclosure material Plastic
Bus type TM7 bus
[Ue] rated operational voltage 24 V DC
Input/output number 4
Input/output number of block 2 I + 2 O
Complementary
Analogue input number 2
Analogue input type Voltage
Analogue input range +/- 10 V
Analogue input resolution 11 bits + sign
Analogue output number 2
Analogue output type Voltage
Analogue output range +/- 10 V
Sensor power supply 24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
Analogue output resolution 11 bits + sign
Electrical connection 1 male connector M12 - B coding - 4 ways for bus IN
1 female connector M12 - B coding - 4 ways for bus OUT
1 male connector M8 - 4 ways for power IN
1 female connector M8 - 4 ways for power OUT
4 female connectors M12 - A coding - 5 ways for actuator
Local signalling 2 LEDs for bus diagnostic
2 LEDs for sensor/actuator power supply status
Operating position Any position
Fixing mode By 2 screws
Net weight 0.2 kg
Environment
Standards IEC 61131-2
Product certifications cURus
GOST-R
C-Tick
ATEX II 3g EEx nA II T5
Marking CE
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 5…95 % without condensation or dripping water
Pollution degree 2 conforming to IEC 60664
IP degree of protection IP67 conforming to IEC 61131-2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
Shock resistance 30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 0.08…2 Hz conforming to IEC 61000-4-3
1 V/m 2…2.7 Hz conforming to IEC 61000-4-3
Resistance to fast transients 2 kV (power supply) conforming to IEC 61000-4-4
1 kV (input/output) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
Surge withstand for DC 24 V circuit 1 kV power supply (common mode) conforming to IEC 61000-4-5
0.5 kV power supply (differential mode) conforming to IEC 61000-4-5
1 kV unshielded links (common mode) conforming to IEC 61000-4-5
0.5 kV unshielded links (differential mode) conforming to IEC 61000-4-5
1 kV shielded links (common mode) conforming to IEC 61000-4-5
0.5 kV shielded links (differential mode) conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 221.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.687 kg
Contractual warranty
Warranty 18 months