Schneider-Electric
 
TM7BDI16B picture- web-product-data-sheet
TM7BDI16B
Discrete I/O expansion block, Modicon TM7, IP67, 16 DI, 24 V DC, M8 connector
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Product or component type Discrete I/O expansion block
Range compatibility Modicon LMC058
Modicon M258
Enclosure material Plastic
Bus type TM7 bus
[Ue] rated operational voltage 24 V DC
Input/output number 16
Input/output number of block 16 I
Complementary
Discrete input number 16
Discrete input voltage 24 V
Discrete input voltage type DC
Discrete input current 7 mA
Discrete input logic Positive
Sensor power supply 24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
Electrical connection 1 male connector M12 - B coding - 4 ways for bus IN
1 female connector M12 - B coding - 4 ways for bus OUT
1 male connector M8 - 4 ways for power IN
1 female connector M8 - 4 ways for power OUT
16 female connectors M8 - 3 ways for sensor
Local signalling 2 LEDs for bus diagnostic
2 LEDs for sensor power supply diagnostics
Operating position Any position
Fixing mode By 2 screws
Net weight 0.32 kg
Environment
Standards IEC 61131-2
Product certifications GOST-R
C-Tick
cURus
ATEX II 3g EEx nA II T5
Marking CE
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 5…95 % without condensation or dripping water
Pollution degree 2 conforming to IEC 60664
IP degree of protection IP67 conforming to IEC 61131-2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
Shock resistance 30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
Electromagnetic compatibility Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 2 kV power supply conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV input/output conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV power supply (common mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV power supply (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 0.5 kV unshielded links (common mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV unshielded links (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 0.5 kV shielded links (common mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV shielded links (differential mode) conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 5.500 cm
Package 1 Length 17.500 cm
Package 1 Weight 342.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.510 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months