This Application will be decommissioned as of January 7th 2025

TM7NCOM08B |
Schneider-Electric
 
TM7NCOM08B picture- web-product-data-sheet
TM7NCOM08B
CANopen interface I/O block, Modicon TM7, IP67, 8 M8
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Product or component type CANopen interface I/O block
Range compatibility Modicon LMC058
Modicon M258
Enclosure material Plastic
Bus type CANopen
[Ue] rated operational voltage 24 V DC
Input/output number 8
Input/output number of block 8 I/O
Complementary
Discrete input number 0…8 configurable by software
Discrete input voltage 24 V
Discrete input voltage type DC
Discrete input current 4.4 mA
Discrete input logic Positive
Discrete output number 0…8 output(s) configurable by software
Discrete output voltage 24 V
Discrete output voltage type DC
Discrete output current <= 0.5 A
Discrete output type Transistor
Sensor power supply 24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
Electrical connection 1 male connector M12 - A coding - 5 ways for CANopen bus IN
1 female connector M12 - B coding - 4 ways for TM7 bus OUT
8 female connectors M8 - 3 ways for sensor or actuator
1 male connector M8 - 4 ways for power IN
1 female connector M8 - 4 ways for power OUT
Local signalling 2 LEDs for bus diagnostic
1 LED for actuator power supply diagnostics
1 LED for sensor power supply diagnostics
Operating position Any position
Fixing mode By 2 screws
Net weight 0.195 kg
Environment
Standards IEC 61131-2
Product certifications cURus
ATEX II 3g EEx nA II T5
GOST-R
C-Tick
Marking CE
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…85 °C
Relative humidity 5…95 % without condensation or dripping water
Pollution degree 2 conforming to IEC 60664
IP degree of protection IP67 conforming to IEC 61131-2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
Shock resistance 30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 0.08…2 Hz conforming to IEC 61000-4-3
1 V/m 2…2.7 Hz conforming to IEC 61000-4-3
Resistance to fast transients 2 kV (power supply) conforming to IEC 61000-4-4
1 kV (input/output) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
Surge withstand for DC 24 V circuit 1 kV power supply (common mode) conforming to IEC 61000-4-5
0.5 kV power supply (differential mode) conforming to IEC 61000-4-5
1 kV unshielded links (common mode) conforming to IEC 61000-4-5
0.5 kV unshielded links (differential mode) conforming to IEC 61000-4-5
1 kV shielded links (common mode) conforming to IEC 61000-4-5
0.5 kV shielded links (differential mode) conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 5.900 cm
Package 1 Length 10.600 cm
Package 1 Weight 217.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.682 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months