This Application will be decommissioned as of January 7th 2025

TMA262SET8S |
Schneider-Electric
 
TMA262SET8S picture- web-product-data-sheet
TMA262SET8S
Terminal block kit, Modicon M262, Set of connector, Logic/motion controller Screw connectors, 5 + 11 conn. Blocks
Schneider Electric
Characteristics
Main
Range of product Modicon M262
Accessory / separate part category Connection accessories
Product or component type Terminal block kit
Accessory / separate part type Screw terminal block
Complementary
Range compatibility Modicon M262
Product compatibility Logic controller
Motion controller
Number of connectors 5 terminal block connector(s)
11 terminal block connector(s)
Electrical connection Removable screw terminal blockfor connecting supply voltage
Removable screw terminal blockfor inputs/outputs
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.500 cm
Package 1 Length 5.000 cm
Package 1 Weight 31.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 756.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Take-back No