This Application will be decommissioned as of January 7th 2025

TMAT2PSET |
Schneider-Electric
 
TMAT2PSET picture- web-product-data-sheet
TMAT2PSET
connector set, Modicon M221, for M2X1 power supply
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Product or component type Terminal block
Accessory / separate part type Screw terminal block
Complementary
Range compatibility Modicon M221
Modicon M241
Product compatibility Logic controller
Accessory / separate part destination Modicon M221
Number of connectors 8 terminal block connector(s)
Electrical connection Removable screw terminal block, 3 terminal(s)for connecting the AC or DC power supply (pitch 5.08 mm)
Net weight 0.127 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 23 cm
Package 1 Length 12 cm
Package 1 Weight 36 g
Unit Type of Package 2 S03
Number of Units in Package 2 64
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.31 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C7f21d05-6c92-42e3-989d-d3708bb63262
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No