This Application will be decommissioned as of January 7th 2025

TMC2AQ2C |
Schneider-Electric
 
TMC2AQ2C picture- web-product-data-sheet
TMC2AQ2C
analogue output cartridge, Modicon M221, 2 analog current outputs, IO extension
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Product or component type Analogue output cartridge
Product compatibility Modicon M221C
Complementary
Analogue output number 2
Analogue output type Current: 4...20 mA
Analogue output resolution 12 bits
LSB value 3.91 µA 4...20 mA current
Load type Resistive
Load impedance ohmic <= 500 Ohm
Conversion time 20 ms
Stabilisation time 40 ms
Absolute accuracy error +/- 1 % of full scale
+/- 0.3 % of full scale at 25 °C
Temperature drift +/- 0.02 %FS/°C
Repeat accuracy +/- 0.4 %FS
Non-linearity +/- 0.01 %FS
Cross talk <= 1 LSB
Type of cable Twisted shielded pairs cable
Electrical connection 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs
Maximum cable distance between devices Twisted shielded pairs cable: <30 m for output
Insulation Non-insulated between analogue output and internal logic
Height 41 mm
Depth 15 mm
Width 35 mm
Net weight 0.015 kg
Environment
Immunity to microbreaks 10 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.56 cm
Package 1 Width 5.08 cm
Package 1 Length 6.86 cm
Package 1 Weight 40 g
Unit Type of Package 2 S02
Number of Units in Package 2 75
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.364 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2400
Package 3 Height 75 cm
Package 3 Width 120 cm
Package 3 Length 80 cm
Package 3 Weight 118 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 45