This Application will be decommissioned as of January 7th 2025

TMC4AQ2 |
Schneider-Electric
 
TMC4AQ2 picture- web-product-data-sheet
TMC4AQ2
analogue output cartridge, Modicon M241, 2 analog outputs
Schneider Electric
Characteristics
Main
Range of product Modicon M241
Product or component type Analogue output cartridge
Product compatibility Modicon M241C
Complementary
Analogue output number 2
Analogue output type Current: 4...20 mA
Voltage: 0...10 V
Analogue output resolution 16 bits
LSB value 1 mV 0...10 V voltage
2 µA 4...20 mA current
Load type Resistive
Load impedance ohmic <= 500 Ohm current
>= 2 kOhm voltage
Conversion time 10 ms + 1 controller cycle time
Stabilisation time 10 ms
Absolute accuracy error +/- 0.2 % of full scale at 25 °C
Temperature drift +/- 0.006 %FS/°C
Repeat accuracy +/- 0.5 %FS
Non-linearity +/- 0.05 %FS
Output ripple +/- 20 mV
Cross talk 80 dB
Type of cable Twisted shielded pairs cable
Electrical connection 1 x 1.5 mm² 1 spring terminal block with pitch 3.5 mm adjustment for outputs and supply
Maximum cable distance between devices Twisted shielded pairs cable: <30 m for input
Insulation Between output and internal logic at 500 V DC
Non-insulated between outputs
Supply voltage limits 20.4…28.8 V
Local signalling 1 LED (green) for PWR
Height 50 mm
Depth 21 mm
Width 34 mm
Net weight 0.055 kg
Environment
Immunity to microbreaks 10 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 3.0 cm
Package 1 Length 3.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.042 kg
Unit Type of Package 3 P06
Number of Units in Package 3 432
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 44 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number D8dbab46-37ab-4503-807f-893da69cb5e6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No