This Application will be decommissioned as of January 7th 2025

TMC4TI2 |
Schneider-Electric
 
TMC4TI2 picture- web-product-data-sheet
TMC4TI2
analogue input cartridge, Modicon M241, 2 temperature inputs
Schneider Electric
Characteristics
Main
Range of product Modicon M241
Product or component type Analogue input cartridge
Product compatibility Modicon M241C
Analogue input number 2
Complementary
Analogue input type Thermocouple - 200...1000 °C with thermocouple J
Thermocouple - 200...1300 °C with thermocouple K
Thermocouple 0...1760 °C with thermocouple R
Thermocouple 0...1760 °C with thermocouple S
Thermocouple 0...1820 °C with thermocouple B
Thermocouple - 200...400 °C with thermocouple T
Thermocouple - 200...1300 °C with thermocouple N
Thermocouple - 200...800 °C with thermocouple E
Ni 100/Ni 1000 temperature probe - 60...180 °C
Pt 100 temperature probe - 200...850 °C
Pt 1000 temperature probe - 200...600 °C
Analogue input resolution 14 bits
LSB value 0.1 °C
Sampling duration 100 ms
Absolute accuracy error +/- 0.5 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe
+/- 0.2 % of full scale at 25 °C for thermocouple K - 200...1300 °C
+/- 0.2 % of full scale at 25 °C for thermocouple J - 200...1000 °C
+/- 0.2 % of full scale at 25 °C for thermocouple E - 200...800 °C
+/- 0.2 % of full scale at 25 °C for thermocouple T - 200...400 °C
+/- 0.2 % of full scale at 25 °C for thermocouple N - 200...1300 °C
+/- 0.2 % of full scale at 25 °C for thermocouple B 250...400 °C
+/- 0.1 % of full scale at 25 °C for thermocouple B 400...1280 °C
+/- 0.2 % of full scale at 25 °C for thermocouple R, S 0...1760°C
Temperature drift +/- 0.008 %FS/°C
Repeat accuracy +/- 0.1 %FS
Non-linearity +/- 0.05 %FS
Cross talk 80 dB
Type of cable Twisted shielded pairs cable
Electrical connection 1 x 1.5 mm² 1 spring terminal block with pitch 3.81 mm adjustment for outputs and supply
Maximum cable distance between devices Twisted shielded pairs cable: <30 m for input
Insulation Between input and internal logic at 500 V DC
Non-insulated between inputs
Supply voltage limits 20.4…28.8 V
Local signalling 1 LED (green) for PWR
Height 50 mm
Depth 21 mm
Width 34 mm
Net weight 0.055 kg
Permissible continuous overload 6 V
Input impedance >= 1 MOhm
Environment
Immunity to microbreaks 10 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 3.0 cm
Package 1 Length 3.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.164 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number D8dbab46-37ab-4503-807f-893da69cb5e6
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 35