This Application will be decommissioned as of January 7th 2025

TMSES4 |
Schneider-Electric
 
TMSES4 picture- web-product-data-sheet
TMSES4
smart communication module, Modicon M262, Ethernet, 4 RJ45
Schneider Electric
Characteristics
Main
Range of product Modicon M262
Product or component type Smart communication module
Complementary
Range compatibility Modicon M262
Current consumption 200 mA at 24 V
Number of module per PLC 1 maximum per logic controller
1 maximum per motion controller
Port Ethernet 10/100/1000 BASE-TX - 4 port(s) RJ45
Services Self speed adaptation (10-100-1000 Mbits)
Half or full duplex
Autocrossing (MDIO)
Web services Web server
Communication service Ethernet/IP adapter
DHCP client
IEC VAR ACCESS
Modbus TCP server
SNMP client/server
FTP client/server
SQL client
Send and receive email from the controller based on TCP/UDP library
Web server
OPC UA server
DNS client
MQTT
SNTP
TLS
Communication port protocol Ethernet
Local signalling 1 LED (green) for PWR
1 LED for MOD STS
1 LED for ETH
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Width 60 mm
Height 100 mm
Depth 88.3 mm
Environment
Standards UL 61010-1
UL 61010-2-201
CSA C22.2 No 61010-1
CSA C22.2 No 61010-2-201
CSA C22.2 No 213
ANSI/ISA 12-12-01
IEC 61131-2
-
Product certifications CE
cULus
RCM
EAC (pending)
Achilles
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV on air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to fast transients 2 kV (power lines) conforming to IEC 61000-4-4
1 kV (Ethernet line) conforming to IEC 61000-4-4
1 kV (serial link) conforming to IEC 61000-4-4
1 kV (input) conforming to IEC 61000-4-4
1 kV (transistor output) conforming to IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-4
3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Electromagnetic emission Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to IEC 55011
Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to IEC 55011
Radiated emissions - test level: 40 dBµV/m A at 30…230 kHz conforming to IEC 55011
Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to IEC 55011
Radiated emissions - test level: 47 dBµV/m A at 230…1000 MHz conforming to IEC 55011
Ambient air temperature for operation -20…60 °C horizontal installation
-20…50 °C vertical installation
Ambient air temperature for storage -40…85 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 2…8.4 Hz on symmetrical rail
1 gn at 8.4…200 Hz on symmetrical rail
3.5 mm at 2…8.4 Hz on panel mounting
1 gn at 8.4…200 Hz on panel mounting
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.4 cm
Package 1 Width 11.8 cm
Package 1 Length 16.9 cm
Package 1 Weight 522.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.9 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 253016c1-904d-4e0e-b7bd-38e34c360f7a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 217