Schneider-Electric
 
TR9C03BK picture- web-product-data-sheet
TR9C03BK
Easy journey - 3 port car charger 3.1A black
Schneider Electric
Characteristics
Main
Range of product Easy Journey
Range Easy Journey
Product or component type Car charger
Device application USB charger
Colour tint Black
Complementary
Number of power socket outlets 1, universal
[Ue] rated operational voltage 12...24 V AC
Integrated connection type 3 USB ports, 5 V DC ,2.1 A
Material Polycarbonate
Height 20.7 mm
Width 20.7 mm
Depth 51.9 mm
Environment
Quality labels CE
Ambient air temperature for operation 40 °C
Ambient air temperature for storage 45 °C
Relative humidity 95 %
Offer Sustainability
EU RoHS Directive Under investigation