This Application will be decommissioned as of January 7th 2025

TRV00211 |
Schneider-Electric
 
TRV00211 picture- web-product-data-sheet
TRV00211
2 RS485 insulated wires, Enerlin'X, repeater module
Schneider Electric
Characteristics
Main
Product or component type Network cable
Accessory / separate part category Wiring accessory
Range compatibility ComPact ComPact NSX DC
PowerPact PowerPact Multistandard
Complementary
Location of connection Inside
Localisation on device Interface module
Communication network type RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 115.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.33 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7fa86a94-f022-4bc1-ab4d-2149e4d2e248
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Product contains halogen above thresholds
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 21