Schneider-Electric
 
TRV00910 picture- web-product-data-sheet
TRV00910
Maintenance case, ComPact NSX, ComPact NSXm
Schneider Electric
Characteristics
Main
Product or component type Testing kit
Accessory / separate part category Maintenance accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
PowerPact PowerPact Multistandard
TeSys TeSys GV4
Provided equipment 1 USB cord
1 USB maintenance interface
1 RJ45/RJ45 male cord
1 power supply
1 MicroLogic cord
[Ue] rated operational voltage 110...220 V AC 50/60 Hz
24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 35.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 2.580 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 29.140 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months