This Application will be decommissioned as of January 7th 2025

TRV00911 |
Schneider-Electric
 
TRV00911 picture- web-product-data-sheet
TRV00911
USB maintenance interface, ComPacT NSX, ComPacT NSXm
Schneider Electric
Characteristics
Main
Product or component type USB interface
Accessory / separate part category Maintenance accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
PowerPact PowerPact Multistandard
TeSys TeSys GV4
[Ue] rated operational voltage 110...220 V AC 50/60 Hz
24 V DC
Complementary
Offer type Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 12.5 cm
Package 1 Length 18.0 cm
Package 1 Weight 476.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.247 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 1302bfd9-51aa-47d1-86b1-2015a84612e1
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 48
Contractual warranty
Warranty 18 months