This Application will be decommissioned as of January 7th 2025

TRV00915 |
Schneider-Electric
 
TRV00915 picture- web-product-data-sheet
TRV00915
Power supply, ComPact NSX, maintenance case
Schneider Electric
Characteristics
Main
Product or component type Power supply
Accessory / separate part category Electrical accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
PowerPact PowerPact Multistandard
TeSys TeSys GV4
[Ue] rated operational voltage 110...240 V AC 50/60 Hz
Complementary
Offer type Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.5 cm
Package 1 Length 18.5 cm
Package 1 Weight 320.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.607 kg
Offer Sustainability
BVB
print Accepted
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months