This Application will be decommissioned as of January 7th 2025

TRV00917 |
Schneider-Electric
 
TRV00917 picture- web-product-data-sheet
TRV00917
Testing cable MicroLogic cord, ComPact NSX, for USB maintenance interface
Schneider Electric
Characteristics
Main
Product or component type Testing cable
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
PowerPact PowerPact Multistandard
TeSys TeSys GV4
Product compatibility MicroLogic
Complementary
Offer type Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 128.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.54 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 7
Contractual warranty
Warranty 18 months