Schneider-Electric
 
TSX3710028DR1 picture- web-product-data-sheet
TSX3710028DR1
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 0.5A, 16 discrete inputs
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Modular base controller
Primary voltage 100...240 V 90…264 V AC
Input current 2 mA 60 A
Immunity to microbreaks 20 ms
Output current 0.5 A
Complementary
Number of slots 2
Module type Screw terminal discrete I/O
Discrete input number 16 discrete input(s) at 24 V for AC
Discrete output number 12 for relay
Integrated connection type 1 serial link Uni-Telway 19.2 kbit/s
1 Modbus Modbus RTU 19.2 kbit/s
Realtime clock With
Memory description Internal RAM 14 Kwords data
Flash 15 Kwords data
Maximum size of object areas 256 %Mi
1 %MWi internal words
128 %KWi constant words
Execution time per instruction 0.25 µs Boolean without PCMCIA card
4.81 µs arithmetic REAL floating without PCMCIA card
Execution time for 1 Kinstruction 3.03 100 % Boolean without PCMCIA card
0.25 65 % Boolean and 35 % numerical without PCMCIA card
Application structure 1 master task
8 event tasks
1 fast task
System overhead 1.9 ms for master task
Protection type Short-circuit
Overload protection
Network frequency 50...60 Hz
Total useful secondary power 24 W
Electromagnetic compatibility Electrostatic discharge conforming to IEC 1000-4-2 level 3
Electromagnetic field immunity test conforming to IEC 1000-4-3 level 3
Resistance to fast transient conforming to IEC 1000-4-4 level 3
Immunity to impulse waves conforming to IEC 1000-4-5
Damped oscillatory wave conforming to IEC 1000-4-12
Immunity to electromagnetic interference conforming to IEC 61131-2
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for operation
Operating altitude 0...2000 m
Width 282.7 mm
Height 151 mm
Depth 152 mm
Net weight 1.91 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.500 cm
Package 1 Width 16.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 1.939 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.360 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months