This Application will be decommissioned as of January 7th 2025

TSX3721001 |
Schneider-Electric
 
TSX3721001 picture- web-product-data-sheet
TSX3721001
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 0.5A, 19.2kbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Modular base controller
Primary voltage 100...240 V 90…264 V AC
Input current 2 mA 60 A
Immunity to microbreaks 20 ms
Number output current 0.5 A
Complementary
Number of slots 3
Integrated connection type 1 serial link (TER/AUX) Uni-Telway 19.2 kbit/s
1 Modbus Modbus RTU 19.2 kbit/s
Realtime clock With
Memory description Flash 15 Kwords data
Internal RAM 20 Kwords data
Internal RAM (with PCMCIA card) 128 Kwords program and data
Internal RAM 128 Kwords data storage
Maximum size of object areas 128 %KWi constant words
256 %Mi
1 %MWi internal words
Execution time per instruction 0.13 µs Boolean without PCMCIA card
4.5 µs arithmetic REAL floating without PCMCIA card
0.19 µs Boolean with PCMCIA card
4.5 µs arithmetic REAL floating with PCMCIA card
Execution time for 1 Kinstruction 5.88 100 % Boolean without PCMCIA card
0.27 65 % Boolean and 35 % numerical without PCMCIA card
4 100 % Boolean with PCMCIA card
0.266 65 % Boolean and 35 % numerical with PCMCIA card
Application structure 16 event tasks
1 master task
1 fast task
System overhead 1.6 ms for master task
Protection type Overload protection
Short-circuit
Total useful secondary power 16 W
Electromagnetic compatibility Electrostatic discharge conforming to IEC 1000-4-2 level 3
Electromagnetic field immunity test conforming to IEC 1000-4-3 level 3
Resistance to fast transient conforming to IEC 1000-4-4 level 3
Immunity to impulse waves conforming to IEC 1000-4-5
Damped oscillatory wave conforming to IEC 1000-4-12
Immunity to electromagnetic interference conforming to IEC 61131-2
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for operation
Operating altitude 0...2000 m
Width 341.4 mm
Height 151 mm
Depth 152 mm
Net weight 1.72 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.824 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months