Schneider-Electric
 
TSX3721101 picture- web-product-data-sheet
TSX3721101
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 16W secondary power, 19.2kbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Modular base controller
Primary voltage 24 V 19.2…30 V DC
Input current 2 mA 60 A
Immunity to microbreaks 10 ms
Complementary
Number of slots 3
Integrated connection type 1 serial link (TER/AUX) Uni-Telway 19.2 kbit/s
1 Modbus Modbus RTU 19.2 kbit/s
Realtime clock With
Memory description Flash 15 Kwords data
Internal RAM 20 Kwords data
Internal RAM (with PCMCIA card) 128 Kwords program and data
Internal RAM 128 Kwords data storage
Maximum size of object areas 128 %KWi constant words
1 %MWi internal words
256 %Mi
Execution time per instruction 0.13 µs Boolean without PCMCIA card
4.5 µs arithmetic REAL floating without PCMCIA card
0.19 µs Boolean with PCMCIA card
4.5 µs arithmetic REAL floating with PCMCIA card
Execution time for 1 Kinstruction 5.88 100 % Boolean without PCMCIA card
0.27 65 % Boolean and 35 % numerical without PCMCIA card
4 100 % Boolean with PCMCIA card
0.266 65 % Boolean and 35 % numerical with PCMCIA card
Application structure 1 fast task
16 event tasks
1 master task
System overhead 1.6 ms for master task
Protection type Short-circuit
Overload protection
Total useful secondary power 16 W
Electromagnetic compatibility Electrostatic discharge conforming to IEC 1000-4-2 level 3
Electromagnetic field immunity test conforming to IEC 1000-4-3 level 3
Resistance to fast transient conforming to IEC 1000-4-4 level 3
Immunity to impulse waves conforming to IEC 1000-4-5
Damped oscillatory wave conforming to IEC 1000-4-12
Immunity to electromagnetic interference conforming to IEC 61131-2
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation for operation
Operating altitude 0...2000 m
Width 341.4 mm
Height 151 mm
Depth 152 mm
Net weight 1.72 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.739 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months