Schneider-Electric
 
TSX3722001 picture- web-product-data-sheet
TSX3722001
Modular base controller, Modicon TSX Micro, UNI-TELWAY, 10Hz, 19.2kbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Modular base controller
Primary voltage 100...240 V 90…264 V AC
Input current 2 mA 60 A
Immunity to microbreaks 20 ms
Output current 0.5 A
Complementary
Number of slots 3
Analogue input type 0...10 V 8
Analogue output type 0...10 V 1
Counting input type Discrete incremental counter 1 10 Hz
Incremental 1 10 Hz
Integrated connection type 1 serial link (TER/AUX) Uni-Telway 19.2 kbit/s
1 Modbus Modbus RTU 19.2 kbit/s
Realtime clock With
Memory description Flash 15 Kwords data
Internal RAM 20 Kwords data
Internal RAM (with PCMCIA card) 128 Kwords program and data
Internal RAM 128 Kwords data storage
Maximum size of object areas 128 %KWi constant words
256 %Mi
1 %MWi internal words
Execution time per instruction 0.13 µs Boolean without PCMCIA card
4.5 µs arithmetic REAL floating without PCMCIA card
0.19 µs Boolean with PCMCIA card
4.5 µs arithmetic REAL floating with PCMCIA card
Execution time for 1 Kinstruction 5.88 100 % Boolean without PCMCIA card
0.27 65 % Boolean and 35 % numerical without PCMCIA card
4 100 % Boolean with PCMCIA card
0.266 65 % Boolean and 35 % numerical with PCMCIA card
Application structure 1 fast task
16 event tasks
1 master task
System overhead 2.3 ms for master task
Protection type Overload protection
Short-circuit
Network frequency 50...60 Hz
Total useful secondary power 24 W
Electromagnetic compatibility Electrostatic discharge conforming to IEC 1000-4-2 level 3
Electromagnetic field immunity test conforming to IEC 1000-4-3 level 3
Resistance to fast transient conforming to IEC 1000-4-4 level 3
Immunity to impulse waves conforming to IEC 1000-4-5
Damped oscillatory wave conforming to IEC 1000-4-12
Immunity to electromagnetic interference conforming to IEC 61131-2
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for operation
Operating altitude 0...2000 m
Width 341.4 mm
Height 151 mm
Depth 152 mm
Net weight 1.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.832 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months