Schneider-Electric
 
TSXAEY1614 picture- web-product-data-sheet
TSXAEY1614
Analog input module, Modicon Premium, 16 high level inputs, 16 bits coversion, 300mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog input module
Analogue input number 16
Analogue input type Thermocouple thermocouple B
Thermocouple thermocouple E
Thermocouple thermocouple J
Thermocouple thermocouple K
Thermocouple thermocouple L
Thermocouple thermocouple N
Thermocouple thermocouple R
Thermocouple thermocouple S
Thermocouple thermocouple T
Thermocouple thermocouple U
Voltage +/- 80 mV
Analog/digital conversion 16 bits
Complementary
Nominal read cycle time 70 ms per channel
Measurement error 0.8 °C thermocouple E 25 °C
0.9 °C thermocouple J 25 °C
0.9 °C thermocouple L 25 °C
1 °C thermocouple K 25 °C
1 °C thermocouple T 25 °C
1 °C thermocouple U 25 °C
1.1 °C thermocouple N 25 °C
1.2 °C thermocouple E 0...60 °C
1.3 °C thermocouple T 0...60 °C
1.3 °C thermocouple U 0...60 °C
1.4 °C thermocouple J 0...60 °C
1.4 °C thermocouple L 0...60 °C
1.6 °C thermocouple K 0...60 °C
1.7 °C thermocouple N 0...60 °C
2.1 °C thermocouple R 25 °C
2.2 °C thermocouple S 25 °C
2.4 °C thermocouple R 0...60 °C
2.5 °C thermocouple B 25 °C
3.7 °C thermocouple S 0...60 °C
4 °C thermocouple B 0...60 °C
Isolation between channels and bus 1000 Vrms
Isolation between channels and ground 1000 Vrms
Common mode between channels 250 V AC or 280 V AC
Common mode between channels and earth 250 V DC
Input overvoltage protection -15…15 V at state 0 250 Ohm
-30…30 V at state 1 250 Ohm
Electrical connection 2 connectors SUB-D 25
Overcurrent -30…30 mA at state 1 250 kOhm
Marking CE
Current consumption 300 mA at 5 V DC
Module format Standard
Product weight 0.35 kg
Environment
Standards NFC 42-330
IEC 1131
DIN 43710
IEC 751
DIN 43760
IEC 584
Product certifications DNV
RMRS
LR
ABS
RINA
BV
GL
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 447.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months