Schneider-Electric
 
TSXAEY414 picture- web-product-data-sheet
TSXAEY414
Analog input module, Modicon Premium, 4 high level inputs, 16 bits conversion, 660mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog input module
Input level Low level
Analogue input number 4
Analogue input type Current 4...20 mA
Voltage +/- 10 V
Voltage 0...10 V
Voltage 0...5 V
Voltage 1...5 V
Thermocouple thermocouple B
Thermocouple thermocouple E
Thermocouple thermocouple J
Thermocouple thermocouple K
Thermocouple thermocouple L
Thermocouple thermocouple N
Thermocouple thermocouple R
Thermocouple thermocouple S
Thermocouple thermocouple T
Thermocouple thermocouple U
Resistor 0...3850 Ohm
Resistor 0...400 Ohm
Temperature probe Ni 1000 2 wires
Temperature probe Ni 1000 4 wires
Temperature probe Pt 100 2 wires
Temperature probe Pt 100 4 wires
Temperature probe Pt 1000 2 wires
Temperature probe Pt 1000 4 wires
Voltage - 13...63 mV
Voltage +/- 5 V
Analog/digital conversion 16 bits
Complementary
Nominal read cycle time 550 ms
Measurement error 0.13 % of full scale 0...400 Ohm 25 °C
0.16 % of full scale 0...10 V 25 °C
0.19 % of full scale - 13...63 mV 25 °C
0.22 % of full scale 0...3850 Ohm 25 °C
0.22 % of full scale 0...5 V 25 °C
0.27 % of full scale +/- 10 V 25 °C
0.27 % of full scale +/- 5 V 25 °C
0.27 % of full scale 0...400 Ohm 0...60 °C
0.27 % of full scale 1...5 V 25 °C
0.39 % of full scale 0...10 V 0...60 °C
0.44 % of full scale - 13...63 mV 0...60 °C
0.45 % of full scale 0...5 V 0...60 °C
0.45 % of full scale 4...20 mA 25 °C
0.48 % of full scale 0...3850 Ohm 0...60 °C
0.5 % of full scale +/- 10 V 0...60 °C
0.5 % of full scale +/- 5 V 0...60 °C
0.56 % of full scale 1...5 V 0...60 °C
0.86 % of full scale 4...20 mA 0...60 °C
1.5 °C thermocouple B external 25 °C
1.5 °C thermocouple E external 25 °C
1.5 °C thermocouple T external 25 °C
1.5 °C thermocouple U external 25 °C
1.8 °C thermocouple J external 25 °C
10.5 °C thermocouple K internal 0...60 °C
11 °C thermocouple R internal 0...60 °C
12 °C thermocouple S internal 0...60 °C
2 °C thermocouple L external 25 °C
2 °C thermocouple N external 25 °C
2.3 °C thermocouple K external 25 °C
3.1 °C thermocouple U external 0...60 °C
3.2 °C thermocouple E external 0...60 °C
3.2 °C thermocouple R external 25 °C
3.2 °C thermocouple T external 0...60 °C
3.4 °C thermocouple S external 25 °C
3.5 °C thermocouple B external 0...60 °C
3.5 °C thermocouple B internal 25 °C
3.8 °C thermocouple J external 0...60 °C
4.1 °C thermocouple L external 0...60 °C
4.3 °C thermocouple N external 0...60 °C
4.7 °C thermocouple K external 0...60 °C
5.4 °C thermocouple U internal 25 °C
6 °C thermocouple N internal 25 °C
6 °C thermocouple R internal 25 °C
6.1 °C thermocouple E internal 25 °C
6.6 °C thermocouple S internal 25 °C
6.6 °C thermocouple T internal 25 °C
7.3 °C thermocouple J internal 25 °C
7.3 °C thermocouple U internal 0...60 °C
7.5 °C thermocouple L internal 25 °C
7.7 °C thermocouple R external 0...60 °C
7.8 °C thermocouple K internal 25 °C
8.1 °C thermocouple B internal 0...60 °C
8.1 °C thermocouple E internal 0...60 °C
8.5 °C thermocouple S external 0...60 °C
8.7 °C thermocouple N internal 0...60 °C
8.8 °C thermocouple T internal 0...60 °C
9.5 °C thermocouple J internal 0...60 °C
9.8 °C thermocouple L internal 0...60 °C
1 °C Ni 1000 25 °C
1.2 °C Pt 100 25 °C
2 °C Ni 1000 0...60 °C
2.4 °C Pt 100 0...60 °C
2.5 °C Pt 1000 25 °C
5 °C Pt 1000 0...60 °C
Isolation between channels and bus 1780 Vrms
Isolation between channels and ground 1780 Vrms
Isolation between channels 2830 Vrms
Common mode between channels 415 V AC or 200 V DC
Common mode between channels and earth 240 V AC or 110 V DC
Input overvoltage protection -15…15 V at state 0 250 Ohm
-30…30 V at state 1 250 Ohm
Electrical connection Screw terminal block
Overcurrent -30…30 mA at state 1 250 kOhm
Marking CE
Current consumption 660 mA at 5 V DC
Module format Standard
Net weight 0.32 kg
Environment
Standards DIN 43760
IEC 584
IEC 751
DIN 43710
NFC 42-330
IEC 1131
Product certifications DNV
BV
ABS
RMRS
RINA
GL
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 455.0 g
Contractual warranty
Warranty 18 months