Schneider-Electric
 
TSXAEY420 picture- web-product-data-sheet
TSXAEY420
Analog input module, Modicon Premium, 4 high level fast inputs, 16 bits conversion, 500mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog input module
Input level High level
Analogue input number 4
Analogue input type Current 0...20 mA
Current 4...20 mA
Voltage +/- 10 V
Voltage 0...10 V
Voltage 0...5 V
Voltage 1...5 V
Analog/digital conversion 16 bits
Complementary
Nominal read cycle time 1 ms
Measurement error 0.1 % of full scale +/- 10 V 25 °C
0.1 % of full scale 0...10 V 25 °C
0.2 % of full scale +/- 10 V 0...60 °C
0.2 % of full scale 0...10 V 0...60 °C
0.2 % of full scale 0...20 mA 25 °C
0.2 % of full scale 0...5 V 25 °C
0.2 % of full scale 1...5 V 25 °C
0.2 % of full scale 4...20 mA 25 °C
0.4 % of full scale 0...20 mA 0...60 °C
0.4 % of full scale 0...5 V 0...60 °C
0.4 % of full scale 1...5 V 0...60 °C
0.4 % of full scale 4...20 mA 0...60 °C
Isolation between channels and bus 1000 Vrms
Isolation between channels and ground 1000 Vrms
Isolation between channels Common point
Common mode between channels None
Input overvoltage protection -15…15 V at state 0 250 Ohm
-30…30 V at state 1 250 Ohm
Electrical connection 1 connector SUB-D 25
Overcurrent -30…30 mA at state 1 250 kOhm
Marking CE
Current consumption 500 mA at 5 V DC
Module format Standard
Product weight 0.33 kg
Environment
Standards IEC 1131
Product certifications BV
LR
ABS
RINA
RMRS
GL
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 435.0 g
Contractual warranty
Warranty 18 months