This Application will be decommissioned as of January 7th 2025

TSXAEY800 |
Schneider-Electric
 
TSXAEY800 picture- web-product-data-sheet
TSXAEY800
Analog input module, Modicon Premium, 8 high level inputs with common point, 12 bits conversion, 270mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog input module
Input level High level
Analogue input number 8
Analogue input type Current 0...20 mA
Current 4...20 mA
Voltage +/- 10 V
Voltage 0...10 V
Voltage 0...5 V
Voltage 1...5 V
Analog/digital conversion 12 bits
Complementary
Nominal read cycle time 27 ms
Fast read cycle time 3 ms + 3 ms x number of channels used
Measurement error 0.15 % of full scale 0...5 V 25 °C
0.15 % of full scale 1...5 V 25 °C
0.19 % of full scale +/- 10 V 25 °C
0.19 % of full scale 0...10 V 25 °C
0.22 % of full scale +/- 10 V 0...60 °C
0.22 % of full scale 0...10 V 0...60 °C
0.22 % of full scale 0...5 V 0...60 °C
0.22 % of full scale 1...5 V 0...60 °C
0.25 % of full scale 0...20 mA 25 °C
0.25 % of full scale 4...20 mA 25 °C
0.41 % of full scale 0...20 mA 0...60 °C
0.41 % of full scale 4...20 mA 0...60 °C
Isolation between channels and bus 1000 Vrms
Isolation between channels and ground 1000 Vrms
Isolation between channels Common point
Common mode between channels None
Input overvoltage protection -15…15 V at state 0 250 Ohm
-30…30 V at state 1 250 Ohm
Electrical connection 1 connector SUB-D 25
Overcurrent -30…30 mA at state 1 250 kOhm
Marking CE
Current consumption 270 mA at 5 V DC
Module format Standard
Net weight 0.31 kg
Environment
Standards IEC 1131
Product certifications DNV
RINA
GL
BV
LR
RMRS
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 445.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.052 kg
Contractual warranty
Warranty 18 months